31.5.5 Control E

Name: CTRLE
Offset: 0x4
Reset: 0x00
Property: -

Bit 76543210 
      WINCM[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – WINCM[2:0] Window Comparator Mode

This field enables and defines when the interrupt flag is set in Window Comparator mode. RESULT is the 16-bit accumulator result. WINLT and WINHT are 16-bit lower threshold value and 16-bit higher threshold value, respectively.

ValueNameDescription
0x0 NONE No Window Comparison (default)
0x1 BELOW RESULT < WINLT
0x2 ABOVE RESULT > WINHT
0x3 INSIDE WINLT < RESULT < WINHT
0x4 OUTSIDE RESULT < WINLT or RESULT >WINHT)
Other - Reserved