| Document |
- The status changed from Preliminary to Complete
|
| Features |
- Removed the Data retention: 20 years at 85°C
- Speed Grade
corrected to: 0-8 MHz @ 2.7V – 5.5V
|
| TCD: 12-Bit Timer/Counter Type D |
|
| Electrical Characteristics: General Operating
Ratings |
- Updated the
temperature limits to [-40, 125]°C for the Maximum Frequency vs.
VDD
|
| Electrical Characteristics: Wake-Up
Time |
- Updated the
conditions and the typical values for the Wake-up time from
Idle mode
|
| Power Consumption of Peripherals |
- Updated the
Operating conditions to include the "Idle Sleep
Mode"
|
| Electrical Characteristics: TWI |
|
| Electrical Characteristics: DAC |
- Updated the
numbers for Automotive
device:
VDD min is 2.7V INL, DNL, EOFF, and EGAIN (Conditions, Min, Typ., and Max. values) updated in the table Accuracy Characteristics
|
| Electrical Characteristics: AC |
- Updated the data
for Automotive device in the Table Analog Comparator
Characteristics, Low-Power Mode
Disabled:
VOFF (Conditions, Min, Typ., and Max. values) updated VHYS (Min. and Max. values) added - Updated the data
for Automotive device in the table Analog Comparator
Characteristics, Low-Power Mode
Enabled:
VOFF (Conditions, Min, Typ., and Max. values) updated VHYS (Min. and Max. values) added
|
| Electrical Characteristics: PTC |
|
| Typical Characteristics: Supply Currents in Power-Down
Mode |
- Added the typical plot for Power-Down Mode Supply Current vs.
VDD (all functions disabled)
|
| Typical Characteristics: TWI SDA Hold
timing |
|