27.2.3 System Dependencies
In order to use this peripheral, other parts of the system must be configured correctly, as described below.
Dependency | Applicable | Peripheral |
---|---|---|
Clocks | Yes | CLKCTRL |
I/O Lines and Connections | Yes | PORT |
Interrupts | Yes | CPUINT |
Events | No | - |
Debug | Yes | UPDI |