30.3.2.2 Input Sources
The AC has one positive and one negative input. The inputs can be pins and internal sources, such as a voltage reference.
Each input is selected by writing to the Positive and Negative Input MUX Selection bit field (MUXPOS and MUXNEG) in the MUX Control A register (AC.MUXTRLA).