30.3.2.3 Low-Power Mode
For power sensitive applications, the AC provides a Low-Power mode with reduced power consumption and increased propagation delay.
This mode is enabled by writing a '1' to the Low-Power Mode bit (LPMODE) in the Control A register (AC.CTRLA).