30.5.3 Interrupt Control
| Name: | INTCTRL |
| Offset: | 0x06 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMP | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – CMP Analog Comparator Interrupt Enable
Writing this bit to '1' enables analog comparator interrupt.
| Name: | INTCTRL |
| Offset: | 0x06 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMP | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Writing this bit to '1' enables analog comparator interrupt.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.