15.2.1 Block Diagram

Figure 15-1. Block Diagram

Figure 15-2. Example of Event Source, Generator, User, and Action
Note:
  1. For an overview of peripherals supporting events, refer the block diagram of the device.
  2. For a list of event generators, refer to the Channel n Generator Selection registers (EVSYS.SYNCCH and EVSYS.ASYNCCH).
  3. For a list of event users, refer to the User Channel n Input Selection registers (EVSYS.SYNCUSER and EVSYS.ASYNCUSER).