Figure 39-32. BOD Current vs. VDD (Continuous Mode Enabled)Figure 39-33. BOD Current vs. VDD (Sampled BOD at 125 Hz)Figure 39-34. BOD Current vs. VDD (Sampled BOD at 1 kHz)
BOD Threshold vs. Temperature
Figure 39-35. BOD Threshold vs. Temperature (Level
2.6V)Figure 39-36. BOD Threshold vs. Temperature (Level
4.3V)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.