Figure 39-16. I/O Pin Input Hysteresis vs. VDDFigure 39-17. I/O Pin Input Threshold Voltage vs. VDD (T=25°C)Figure 39-18. I/O Pin Input Threshold Voltage vs. VDD (VIH)Figure 39-19. I/O Pin Input Threshold Voltage vs. VDD (VIL)
GPIO Output Characteristics
Figure 39-20. I/O Pin Output Voltage vs. Sink
Current (VDD=3.0V)Figure 39-21. I/O Pin Output Voltage vs. Sink
Current (VDD=5.0V)Figure 39-22. I/O Pin Output
Voltage vs. Sink Current (T=25°C)Figure 39-23. I/O Pin Output Voltage vs. Source
Current (VDD=3.0V)Figure 39-24. I/O Pin Output Voltage vs. Source
Current (VDD=5.0V)Figure 39-25. I/O Pin Output Voltage vs. Source
Current (T=25°C)
GPIO Pull-Up Characteristics
Figure 39-26. I/O Pin Pull-Up Resistor Current vs.
Input Voltage (VDD=3.0V)Figure 39-27. I/O Pin Pull-Up Resistor Current vs.
Input Voltage (VDD=5.0V)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.