25.3.3 Events
The USART can accept the following input events:
- IREI - IrDA Event Input
The event is enabled by writing a '1' to the IrDA Event Input bit (IREI) in the Event Control register (USART.EVCTRL).
The USART can accept the following input events:
The event is enabled by writing a '1' to the IrDA Event Input bit (IREI) in the Event Control register (USART.EVCTRL).