The main memories are SRAM data memory, EEPROM data memory, and Flash program
memory. In addition, the peripheral registers are located in the I/O memory space.
Table 7-1. Physical Properties of EEPROM| Property | ATtiny1614/1616/1617
Automotive |
|---|
| Size | 256
bytes |
| Page size | 32
bytes |
| Number of pages | 8 |
| Start address | 0x1400 |
Table 7-2. Physical Properties of SRAM| Property | ATtiny1614/1616/1617
Automotive |
|---|
| Size | 2 KB |
| Start address | 0x3800 |
Table 7-3. Physical Properties of Flash Memory| Property | ATtiny1614/1616/1617
Automotive |
|---|
| Size | 16 KB |
| Page size | 64
bytes |
| Number of pages | 256 |
| Start address | 0x8000 |