5.7.1.6 Dtcm Option
The -mdtcm=size option specifies the size (in bytes) of the data tightly coupled memory for devices where this is implemented separately to instruction TCM. See 7.5 Tightly-Coupled Memories.
The -mdtcm=size option specifies the size (in bytes) of the data tightly coupled memory for devices where this is implemented separately to instruction TCM. See 7.5 Tightly-Coupled Memories.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.