5.7.1.11 Processor Option
The -mprocessor=device option selects the target device for
which to compile. A list of all supported devices can be found the compiler release notes.
Note that the name must be in upper case, for example, -mprocessor=ATSAME70N20B.