17.4.2 NMI (Non-Maskable Interrupt)
The NMI exception is handled by the function
NonMaskableInt_Handler with IRQ number
NonMaskableInt_IRQn. It is always enabled and has a higher priority
than any other interrupt except Reset. Hardware typically triggers an NMI, although
software can trigger one using the following code.
SCB->ICSR = SCB_ICSR_NMIPENDSET_Msk;