17.4.1 Reset
The Reset exception is handled by the function
Reset_Handler and has IRQ number Reset_IRQn. It is always
enabled and has the highest priority of all interrupts. The handler is part of the C runtime
start-up code and should not be altered. You can augment the reset handler by defining certain
functions. See the 18 Main, Runtime Start-up and Reset for
details.