18.2.6 Configure Tightly-Coupled Memories
On devices supporting one or more TCMs, when enabled, device-specific code will be called to perform any configuration or initialization required to satisfy the requested TCM configuration. Also see 7.5 Tightly-Coupled Memories.