18.2.11 Call the Main Function
The main() function is called, with any return value
unused. Following the return from main(), control will return to
Reset_Handler() and execution will enter an infinite loop. On devices
which support the Thumb-2 instruction set, the preprocessor macro __DEBUG
may be defined to insert a software breakpoint instruction (BKPT)
immediately after the return from main().