4.1 MPLAB X IDE and Tools Installation

In order to use the 32-bit language tools with MPLAB X IDE, you must install:

  • MPLAB X IDE - which is available for free on the Microchip website.
  • MPLAB XC32 C/C++ Compiler - which includes all of the 32-bit language tools. The compiler is available for free (Free and Evaluation editions) or for purchase (Pro edition) on the Microchip website.
Important: This version of the C compiler requires MPLAB X IDE v5.50 or higher.

The 32-bit language tools will be installed, by default, in the directory:

  • Windows OS - C:\Program Files\Microchip\xc32\vx.xx
  • Mac OS - /Applications/microchip/xc32/vx.xx
  • Linux OS - /opt/microchip/xc32/vx.xx

where vx.xx is the version number.

The executables for each tool will be in the bin subdirectory. For Windows, these will include:

  • C Compiler driver - xc32-gcc.exe
  • C++ compiler driver - xc32-g++.exe
  • Assembler - xc32-as.exe
  • Object Linker - xc32-ld.exe
  • Object Archiver/Librarian - xc32-ar.exe
  • Other Utilities - xc32-utility.exe

All device include (header) files are included with Device Family Packs (DFPs) that can be downloaded for your target device. These headers are automatically incorporated when you #include the <xc.h> header file into your source files.

Code examples are located in the examples directory.