| ISO Standard: | “The values or expressions assigned to the
macros specified in the headers <float.h>,
<limits.h>, and <stdint.h> (C90 and
C99 5.2.4.2, C99 7.18.2, 7.18.3).” |
| Implementation: | See
limits.h. |
| ISO Standard: | “The number, order, and encoding of bytes in any object (when not explicitly specified in the standard) (C99 6.2.6.1).” |
| Implementation: | Little endian, populated from Least
Significant Byte first. See Data Representation. |
| ISO Standard: | “The value of the result of the size
of operator (C90 6.3.3.4, C99 6.5.3.4).” |
| Implementation: | See Data Representation. |