8.2 Data Representation
The compiler stores multibyte values in little-endian format. That is, the Least Significant Byte is stored at the lowest address.
For example, the 32-bit value 0x12345678 would be stored
at address 0x100 as:
| Address | 0x100 | 0x101 | 0x102 | 0x103 |
| Data | 0x78 | 0x56 | 0x34 | 0x12 |