3.2.5 How Can I Change the Compiler's Operating Mode?
The compiler’s operating mode (Free, Evaluation or PRO) purely determines the allowable level of optimization (see Optimizations), which can be specified as a command line option (see Options for Controlling Optimization.) If you are building under MPLAB X IDE, go to the Project Properties window, click on the compiler name (xc32-gcc for C language projects or xc32-g++ for C++ language projects), and select the Optimization option category to set optimization levels - see xc32-g++ (32-bit C++ Compiler).
When building your project, the compiler will emit a warning message if you have selected an option that is not available for your licensed operating mode. The compiler will continue compilation with the option disabled.