3.2.9 What is Different About an MPLAB X IDE Debug Build?
The main difference between a command-line debug build and an MPLAB X IDE
debug build is the setting of a preprocessor macro called __DEBUG to be 1
when a debug is selected. This macro is not defined if it is not a debug build.
You may make code in your source conditional on this macro using
#ifdef directives, etc (see Options for Controlling the Preprocessor) so that you can have
your program behave differently when you are still in a development cycle. Some compiler
errors are easier to track down after performing a debug build.
In MPLAB X IDE, memory will be reserved for your debugger only when you perform a debug build. See What Do I Need to Do When Compiling to Use a Debugger?.