18.4.5 PendSV

PendSV is an internal interrupt, typically used to force a context switch in software. Its handler is PendSV_Handler with IRQ number PendSV_IRQn. It is always enabled and has configurable priority, normally configured to be at the lowest priority.

You can trigger a PendSV interrupt with the following code.

SCB->ICSR = SCB_ICSR_PENDSVSET_Msk;