17 Functions
The following sections describe how function definitions are written and specifically how they can be customized to suit your application. The conventions used for parameters and return values, as well as the assembly call sequences are also discussed.