17.7 Function Return Values

Function return values are returned in registers.

Integral or pointer value are placed in register R0, extending up to R3 is necessary. This is true also for floating-point values.

If a function needs to return an aggregate value that is too large to fit in the return registers, it is placed in stack space allocated by the caller.