19.1 The Main Function

The identifier main() is reserved as the entry point for application code. The start-up code for the device will call main() after performing all other initialization steps. Upon returning from the main() function, control returns to the start-up function and will enter an infinite loop. Calling the standard exit or abort functions will also cause execution to enter an infinite loop. The return value of main() is not used by the start-up function.