25.13 Statements
| ISO Standard: | “The maximum number of case values in a switch statement (C90 6.6.4.2).” |
| Implementation: | No limit. |
| ISO Standard: | “The maximum number of case values in a switch statement (C90 6.6.4.2).” |
| Implementation: | No limit. |
DS-50002895H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.