13.3 Fixed-point Library Functions

The fixed-point functions described in Section 4.1.7 in ISO/IEC TR 18037:2008 (rounding, conversion functions, etc.) are not provided in the current MPLAB XC32 standard C libraries.