3.2.7 How Do I Know What the Build Options in Microchip IDEs Do?

Most of the widgets and controls in the Project Properties for MPLAB X IDE and MPLAB extensions for VS Code map directly to XC32 command-line driver options. See IDE Integration for the mapping between the IDE controls and the corresponding command-line options.