16.3 Stack Smashing Protector (SSP) for Target Devices with an Arm Cortex Core
Background
“Smashing the stack” is a term coined by Elias Levy (a.k.a. Aleph One) in a 1996 article in Phrack Magazine titled “Smashing the Stack for Fun and Profit.” This article is still available from various sources online including duckduckgo.com/?q=Smashing+the+Stack+for+Fun+and+Profit+by+aleph+one&ia=web.
In many applications written in C, attackers can corrupt the execution stack by writing past the end of a local buffer array using the automatic storage class. An attack overwrites or “smashes” critical data on the stack to enable nefarious actions used in a security exploit. The details of a stack-smashing attack are beyond the scope of this document.
The Stack Smashing Protector (SSP) compiler feature helps detect a stack buffer overrun
through runtime detection of changes to a secret value, known as the stack canary,
located on the stack. The feature helps the application developer to identify such
application bugs and vulnerabilities and it also helps mitigate against stack-smashing
security attacks. To help detect these types of problems, the compiler instruments the
function’s prologue code to store the secret stack-canary value, to the stack before
other automatic variables. Then, before returning from the function, the function’s
epilogue code checks the stored stack-canary value. If the function’s epilogue code
determines that the value has been modified, a stack buffer overflow has occurred and a
failure callback, __stack_chk_fail(), is invoked as described in detail
below.
Since this feature adds code to both the function prologue and epilogue, it increases code size and execution time of every affected function. The compiler options listed below allow you to specify which types of functions to instrument.