2.3 SSPxCON3 SDA Hold Time Selection (SDAHT) Bit
The description of the SDA Hold Time Selection (SDAHT) bit in the SSPxCON3 register is opposite of its actual function. The correct description of the bit's function is shown below (changes from the data sheet in bold).
| Value | Mode | Description |
|---|---|---|
x | SPI | Not used in SPI mode |
1 | I2C | Minimum of 100 ns hold time on SDA after the falling edge of SCL (recommended) |
0 | I2C | Minimum of 300 ns hold time on SDA after the falling edge of SCL |