| G | 02/2026 | Added data sheet clarification 2.3. |
| F | 07/2024 | Added silicon revision B4; corrected the REVID values; added silicon errata
items 1.7.1, 1.8.1 and 1.9.1; added data sheet clarifications 2.1 and 2.2. |
| E | 09/2022 | Added silicon errata item 1.6.1; added silicon revision B3. |
| D | 06/2022 | Added silicon revision B2; updated DS revision letter to match latest DS revision. |
| C | 05/2022 | Added silicon errata item 1.5.1. |
| B | 10/2021 | Updated Table 2. Added silicon erratum
items 1.1.1, 1.2.1, 1.3.1, and 1.4.1. Added new
silicon Rev B1. |
| A | 11/2020 | Initial document release. |