6.3 Selectable Duty Cycle
The DC bits in the CLKRCON register are used to modify the duty cycle
of the output clock. A duty cycle of 0%, 25%, 50%, or 75% can be selected for all clock
rates when the DIV value is not 000. When DIV = 000, the
duty cycle defaults to 50% for all values of DC except 00, in which case
the duty cycle is 0% (constant low output).
Important: Clock dividers and clock
duty cycles can be changed while the module is enabled but doing so may cause glitches to
occur on the output. To avoid possible glitches, clock dividers and clock duty cycles may
be changed only when the module is disabled (EN =
0).