22.6.2 CCPxCAP
| Name: | CCPxCAP |
| Offset: | 0xFAD,0xFA9 |
Capture Trigger Input Selection Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CTS[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bits 1:0 – CTS[1:0] Capture Trigger Input Selection bits
| CTS | Source |
|---|---|
11 | IOC Interrupt |
10 | CMP2_output |
01 | CMP1_output |
00 | Pin selected by CCPxPPS |