32.7.3 ADCON2
Note:
- To correctly calculate an average, the number of samples (set in ADRPT) must be 2ADCRS.
- ADCRS =
‘b111and‘b000are reserved. - This bit is cleared by hardware when the accumulator operation is complete; depending on oscillator selections, the delay may be many instructions.
- See Table 32-4 for Full mode descriptions.
| Name: | ADCON2 |
| Offset: | 0xF5A |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADPSIS | ADCRS[2:0] | ADACLR | ADMD[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W/HC | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – ADPSIS ADC Previous Sample Input Select bits
| Value | Description |
|---|---|
| 1 | ADFLTR is transferred to ADPREV at start-of-conversion |
| 0 | ADRES is transferred to ADPREV at start-of-conversion |
Bits 6:4 – ADCRS[2:0] ADC Accumulated Calculation Right Shift Select bits
| Value | Name | Description |
|---|---|---|
| 1 to 6 | ADMD = ‘b100 |
Low-pass filter time constant is 2ADCRS, filter gain is 1:1(2) |
| 1 to 6 | ADMD = ‘b011 to
‘b001 |
The accumulated value is right-shifted by ADCRS (divided by 2ADCRS)(1,2) |
| x | ADMD = ‘b000 |
These bits are ignored |
Bit 3 – ADACLR A/D Accumulator Clear Command bit(3)
| Value | Description |
|---|---|
| 1 | ADACC, ADAOV and ADCNT registers are cleared |
| 0 | Clearing action is complete (or not started) |
Bits 2:0 – ADMD[2:0] ADC Operating Mode Selection bits(4)
| Value | Description |
|---|---|
| 111-101 | Reserved |
| 100 | Low-pass Filter mode |
| 011 | Burst Average mode |
| 010 | Average mode |
| 001 | Accumulate mode |
| 000 | Basic (Legacy) mode |