16.3.1 PORTE on 40/44-Pin Devices
For 40/44-pin devices, PORTE is a 4-bit wide port. Three pins (RE0,
RE1 and RE2) are individually configurable as inputs or outputs. These pins have Schmitt
Trigger input buffers. When selected as an analog input, these pins will read as
‘0’s.
The corresponding data direction register is TRISE. Setting a TRISE
bit (= 1) will make the corresponding PORTE pin an input (i.e., disable
the output driver). Clearing a TRISE bit (= 0) will make the corresponding
PORTE pin an output (i.e., enable the output driver and put the contents of the output
latch on the selected pin).
TRISE controls the direction of the REx pins, even when they are being used as analog pins. The user must make sure to keep the pins configured as inputs when using them as analog inputs. RE[2:0] bits have other registers associated with them (i.e., ANSELE, WPUE, INLVLE, SLRCONE and ODCONE). The functionality is similar to the other ports.
The Data Latch register (LATE) is also memory-mapped. Read-modify-write operations on the LATE register read and write the latched output value for PORTE.
The fourth pin of PORTE (MCLR/VPP/RE3) is an input-only pin. Its operation is controlled
by the MCLRE bit in Configuration Word 2. When selected as a port pin (MCLRE =
0), it functions as a digital input-only pin; as such, it does not have
TRIS or LAT bits associated with its operation. Otherwise, it functions as the device’s
Master Clear input. In either configuration, RE3 also functions as the programming voltage
input during programming.
RE3 in PORTE register is a read-only bit and will read ‘1’ when MCLRE = 1 (i.e., Master Clear enabled).
Initializing PORTE
CLRF PORTE ; Initialize PORTE by
; clearing output
; data latches
CLRF LATE ; Alternate method
; to clear output
; data latches
CLRF ANSELE ; Configure analog pins
; for digital only
MOVLW 0x05 ; Value used to
; initialize data
; direction
MOVWF TRISE ; Set RE0 as input
; RE1 as output
; RE2 as input