21.9 Register Definitions: Timer2 Control
Long bit name prefixes for the Timer2 peripherals are shown in the table below. Refer to the “Long Bit Names” section for more information.
| Peripheral | Bit Name Prefix |
|---|---|
| Timer2 | T2 |
| Timer4 | T4 |
| Timer6 | T6 |
: References to module Timer2
apply to all the even numbered timers on this device. (Timer2, Timer4, etc.)