17.10.12 IOCEP
Note:
- If MCLRE =
1or LVP =1, RE3 port functionality is disabled and IOC on RE3 is not available.
| Name: | IOCEP |
| Offset: | 0xF29 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCEP3 | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 3 – IOCEP3 Interrupt-on-Change Positive Edge Enable bit(1)
| Value | Description |
|---|---|
1 |
Interrupt-on-Change enabled on the IOCE pin for a positive-going edge. Associated Status bit and interrupt flag will be set upon detecting an edge. |
0 |
Interrupt-on-Change disabled for the associated pin |