5.2.1.4 4x PLL
The oscillator module contains a 4x PLL that can be used with the external clock sources to provide a system clock source. The input frequency for the PLL must fall within specifications.
The PLL can be enabled for use by one of two methods:
- Program the RSTOSC bits in the Configuration Word 1 to
‘
010’ (enable EXTOSC with 4x PLL). - Write the NOSC bits to ‘
010’ (enable EXTOSC with 4x PLL).