10.8.4 WDTPSH
Note:
- The 18-bit WDT prescale value, PSCNT[17:0], includes the WDTPSL, WDTPSH and the lower bits of the WDTTMR registers. PSCNT[17:0] is intended for debug operations and may be read during normal operation.
| Name: | WDTPSH |
| Offset: | 0xED5 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PSCNTH[7:0] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |