34.10.2 HLVDCON1
| Name: | HLVDCON1 |
| Offset: | 0xF30 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SEL[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – SEL[3:0] High/Low-Voltage Detection Limit Selection bits
| SEL | Detection Limit |
|---|---|
1111 | Reserved |
1110 | 4.63V |
1101 | 4.32V |
1100 | 4.12V |
1011 | 3.91V |
1010 | 3.71V |
1001 | 3.60V |
1000 | 3.40V |
0111 | 3.09V |
0110 | 2.88V |
0101 | 2.78V |
0100 | 2.57V |
0011 | 2.47V |
0010 | 2.26V |
0001 | 2.06V |
0000 | 1.85V |
| Reset States: |
|