31.7.1 DAC1CON0
| Name: | DAC1CON0 |
| Offset: | 0xF33 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | OE1 | OE2 | PSS[1:0] | NSS | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 7 – EN DAC Enable bit
| Value | Description |
|---|---|
1 |
DAC is enabled |
0 |
DAC is disabled |
Bit 5 – OE1 DAC Voltage Output Enable bit
| Value | Description |
|---|---|
1 |
DAC voltage level is output on the DAC1OUT1 pin |
0 |
DAC voltage level is disconnected from the DAC1OUT1 pin |
Bit 4 – OE2 DAC Voltage Output Enable bit
| Value | Description |
|---|---|
1 |
DAC voltage level is output on the DAC1OUT2 pin |
0 |
DAC voltage level is disconnected from the DAC1OUT2 pin |
Bits 3:2 – PSS[1:0] DAC Positive Source Select bit
| Value | Description |
|---|---|
11 |
Reserved |
10 |
FVR buffer |
01 |
VREF+ |
00 |
AVDD |
Bit 0 – NSS DAC Negative Source Select bit
| Value | Description |
|---|---|
1 |
VREF- |
0 |
AVSS |