4.9.1 DEVICE ID
| Name: | DEVICE ID |
| Offset: | 0x3FFFFE |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DEV[15:8] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | q | q | q | q | q | q | q | q | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DEV[7:0] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | q | q | q | q | q | q | q | q | |
Bits 15:0 – DEV[15:0]
Device ID bits
| Device | Device ID |
|---|---|
| PIC18F27K40 | 6960h |
| PIC18F47K40 | 6900h |
| PIC18LF27K40 | 6A40h |
| PIC18LF47K40 | 69E0h |