5 Pinout and Signal Descriptions List
The following table provides details on signal names classified by the peripherals along with the device pinout for each variant of the PIC32CX-BZ2 SoC and WBZ45 module.
PIC32CX-BZ2 SoC | WBZ45 Module | Pad Name | Peripherals | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24032 | 25048 | WBZ450 | WBZ451 | WBZ451H | AC | ADC | EIC(4) | GPIO (1, 2) | QSPI | RTCC | SERCOM | OSC | RF | DEBUG | |
0(3) | 0(3) | 0(3), 1, 5, 8, 18, 21, 27 | 0(3), 1, 2, 8, 11, 19, 26 | 0(3), 1, 2, 8, 11, 19, 26 | GND | — | — | — | — | — | — | — | — | — | — |
32 | 1 | PMU_BK | — | — | — | — | — | — | — | — | — | — | |||
1 | 2 | VPMU_VDD | — | — | — | — | — | — | — | — | — | — | |||
2 | 3 | PMU_MLDO | — | — | — | — | — | — | — | — | — | — | |||
4 | 20 | 20 | PA0 | — | — | — | RA0 | QSPI_DATA2 | RTC_IN3 | — | — | — | — | ||
5 | 21 | 21 | PA1 | AC_CMP1 | — | — | RA1 | QSPI_DATA3 | RTC_IN2 | — | — | — | — | ||
6 | 35 | 35 | PA2 | AC_CMP0 | — | — | RA2 | — | RTC_IN1 | — | — | — | — | ||
3 | 7 | 19 | 24 | 24 | PA5 | — | — | — | RA5 | — | — | SERCOM0_PAD0 | — | — | — |
4 | 8 | 16, 17 | 27, 28 | 27, 28 | VDD | — | — | — | — | — | — | — | — | — | — |
5 | 9 | 20 | 25 | 25 | PA6 | AC_CMP1_ALT | RA6 | — | — | SERCOM0_PAD1 | — | — | — | ||
6 | 10 | 25 | 31 | 31 | PA7 | — | — | — | RA7 | — | — | SERCOM1_PAD0 | — | — | TRACECLK |
7 | 11 | 24 | 29 | 29 | PA8 | — | — | — | RA8 | — | — | SERCOM1_PAD1 | — | FECTRL0 | — |
8 | 12 | 22 | 30 | PA9 | — | — | — | RA9 | — | RTC_IN0_ALT | SERCOM1_PAD2 | — | FECTRL1 | — | |
30 | CRX | — | — | — | — | — | — | — | — | — | — | ||||
9 | 13 | 23 | 32 | 30 | PA10 | — | — | — | RA10 | — | RTC_OUT_ALT | SERCOM1_PAD3 | — | FECTRL2 | — |
32 | CTX_CHL | — | — | — | — | — | — | — | — | — | — | ||||
14 | 22 | 22 | PB12 | — | — | — | RB12 | QSPI_DATA0 | — | — | — | — | — | ||
15 | 23 | 23 | PB13 | — | — | — | RB13 | QSPI_DATA1 | RTC_EVENT | — | — | — | — | ||
16 | 33 | 33 | PA13 | — | — | — | RA13 | — | — | SERCOM2_PAD0 | — | COEXCTRL0 | — | ||
17 | 34 | 34 | PA14 | — | — | — | RA14 | — | — | SERCOM2_PAD1 | — | COEXCTRL1 | — | ||
10 | 18 | CLDO_OUT | — | — | — | — | — | — | — | — | — | — | |||
11 | 19 | BUCK_CLDO | — | — | — | — | — | — | — | — | — | — | |||
12 | 20 | EXTR(9) | — | — | — | — | — | — | — | — | — | — | |||
13 | 21 | BUCK_BB | — | — | — | — | — | — | — | — | — | — | |||
14 | 22 | XO_N | — | — | — | — | — | — | — | XO− | — | — | |||
15 | 23 | XO_P | — | — | — | — | — | — | — | XO+ | — | — | |||
16 | 24 | BUCK_PLL | — | — | — | — | — | — | — | — | — | — | |||
17 | 25 | BUCK_LPA | — | — | — | — | — | — | — | — | — | — | |||
18 | 26 | LPA_OUT | — | — | — | — | — | — | — | — | LPA | — | |||
27 | MPA_OUT | — | — | — | — | — | — | — | — | MPA | — | ||||
28 | BUCK_MPA | — | — | — | — | — | — | — | — | — | — | ||||
19 | 29 | 2 | 3 | 3 | NMCLR | — | — | — | — | — | — | — | — | — | — |
20 | 30 | 3 | 4 | 4 | PB0 | AC_AIN2 | AN4 | — | RB0 | — | — | — | — | COEXCTRL2 | — |
21 | 31 | 10 | 38 | PB1 | AC_AIN3 | AN5 | — | RB1 | — | — | — | — | — | ||
38 | CPS | — | — | — | — | — | — | — | — | — | — | ||||
32 | 37 | 37 | PB2 | AC_AIN0 | AN6 | — | RB2 | — | — | — | — | — | — | ||
33 | 5 | 5 | PB3 | AC_AIN1 | AN7 | — | RB3 | — | — | — | — | — | — | ||
22 | 34 | 11 | 39 | 39 | PB4 | — | AN0 | INT0(11) | RB4 | — | — | — | — | FECTRL3 | TRACEDATA3 |
23 | 35 | 9 | 6 | 6 | PB5 | — | AN1 | — | RB5 | — | — | — | — | FECTRL4 | TRACEDATA0 |
24 | 36 | 4 | 7 | 7 | AVDD | — | — | — | — | — | — | — | — | — | |
25 | 37 | 12 | 12 | 12 | PB6 | — | ANN0,AN2 | — | RB6 | — | — | — | — | FECTRL5 | TRACEDATA1 |
26 | 38 | 15 | 13 | 13 | PB7 | LVDIN | AN3 | — | RB7 | — | — | — | — | — | TRACEDATA2, CM4_SWO |
39 | VDD | — | — | — | — | — | — | — | — | — | — | ||||
27 | 40 | 14 | 15 | 15 | PB9 | — | — | — | RB9 | — | — | — | — | — | CM4_SWDIO |
28 | 41 | 13 | 14 | 14 | PB8 | — | — | — | RB8 | — | — | — | — | — | CM4_SWCLK |
29(6) | 42 | 6 | 16 | 16 | PA4 | — | — | — | RA4 | — | RTC_OUT | SERCOM0_PAD3 | — | — | — |
43 | 17 | 17 | PB10 | — | — | — | RB10 | QSPI_CS | — | — | — | — | — | ||
44 | 18 | 18 | PB11 | — | — | — | RB11 | QSPI_SCK | — | — | — | — | |||
29 | 45 | 9 | 9 | PA11 | — | — | — | RA11(5) | — | — | — | SOSCI | — | — | |
30 | 46 | 10 | 10 | PA12 | — | — | — | RA12(5) | — | — | — | SOSCO | — | — | |
30(6) | 47 | 7 | 36 | 36 | PA3 | — | — | — | RA3 | — | RTC_IN0 | SERCOM0_PAD2 | SCLKI | — | — |
31 | 48 | PMU_VDD | |||||||||||||
26, 28, 29, 30 | NC | — | — | — | — | — | — | — | — | — | — |
- All GPIOs (RAn and RBn ) can be used by remappable peripherals via PPS.
- All GPIOs (RAn and RBn) can be used as I/O Change Notification (IOCAn and IOCBn) except RA11 and RA12. Refer to Table 6-13 Port A Register Map for RA11 and RA12. CN register.
- The metal pad at the bottom of the device must be connected to system ground.
- These peripherals have signals that are only available via the PPS remappable pins.
- This pin can be used as an input only pin if not using SOSC.
- For 24032 only, pin 29 and pin 30 act as GPIO PA4/PA3 respectively ONLY if CFGCON0.GPSOSCE=0. If CFGCON0.GPSOSCE=1, these pins are SOSC 32 kHz crystal inputs OR as digital input only RA11/RA12, respectively.
- For 25048 only, pin 29 and pin 30 can be configured as PA11 and PA12 by setting up CFGCON2.SOSCSEL=0.
- External resistor used to set internal reference current of the SOC.
Disable trace data output for SWD or 4-wire trace output are shared. To disable trace data output, use CFGCON0.SWOEN=0. To disable 4-wire trace output, use CFGCON0.TROEN=0.
INT0 can be used as a wake-up source from Deep Sleep or Extreme Deep Sleep Low Power modes, as well as an ADC trigger source. The INT0 can be configured using Configuration Control Register 0 (CFGCON0). INT0 functionality on PB4 cannot be remapped using PPS. The software SDK and operational stacks provided by Microchip handles the operation of INT0 as a wake-up source in Deep Sleep Low Power Mode.
- These I/O pins are 5.5V tolerant: NMCLR, PA0, PA1, PA2, PA4, PA5, PA6, PA7, PA8, PA9, PA10, PA13, PA14, PB10, PB11, PB12, PB13. All other I/O pins are 3.3V tolerant.