4.2 One-Shot Mode
|
TMR2 MODE[4:0] | TMR2 Mode | UTMR Settings | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Output | Operation | Start | Reset | Stop | START | RESET | STOP | Other | |
01000 | One-shot | Software start | ON = 1 | — | ON = 0 (or) Next clock after PR
match | None (ON = 1) | At PR Match | At PR Match | OSEN = Enabled |
01001 |
Edge- Triggered Start | Rising edge start |
ON = (and) Rising ERS Edge | — | Rising ERS Edge | ||||
01010 | Falling edge start |
ON = (and) Falling ERS Edge | — | OSEN = Enabled (and) EPOL = Inverted | |||||
01011 | Any edge start |
ON = (and) Either ERS Edge | — | Either ERS Edge | At PR Match | OSEN = Enabled | |||
01100 |
Edge- Triggered Start and Hardware Reset |
Rising edge start and Rising edge Reset |
ON = (and) Rising ERS Edge | ERS = Rising ERS Edge | ON = 0 (or) Next clock after PR
match | Rising ERS Edge | At Start + PR Match | At PR Match | OSEN = Enabled |
01101 |
Falling edge start and Falling edge Reset |
ON = (and) Falling ERS Edge | ERS = Falling ERS Edge | At PR Match | OSEN = Enabled (and) EPOL = Inverted | ||||
01110 |
Rising edge start and Low-level Reset |
ON = (and) Rising ERS Edge | ERS = 0 | ERS Level - 0 + PR Match | OSEN = Enabled | ||||
01111 |
Falling edge start and High-level Reset |
ON = (and) Falling ERS Edge | ERS = 1 | OSEN = Enabled (and) EPOL = Inverted | |||||
10110 | Level Triggered Start and Hardware Reset | High-level start and Low-level Reset |
ON = | ERS = 0 | ON = 0 (or) Next clock after PR
match (or) Held in Reset | ERS Level - 1 | ERS Level - 0 + PR Match | At PR Match | OSEN = Enabled |
10111 |
Low-level start and High-level Reset |
ON = | ERS = 1 | OSEN = Enabled (and) EPOL = Inverted | |||||