4.2.4.1 On-Board Debugger Connections
The table below shows the connections between the target and the debugger section. All connections between the target and the debugger are tri-stated as long as the debugger is not actively using the interface. Hence, there is little contamination of the signals the pins can be configured to anything the user wants.
For further information on how to use the capabilities of the on-board debugger, see Section Curiosity Nano.
| PIC18F47K42 | Debugger | Function | Shared Functionality |
|---|---|---|---|
| RD1 | CDC TX | UART RX (PIC18F47K42 RX line) | Edge connector |
| RD0 | CDC RX | UART TX (PIC18F47K42 TX line) | Edge connector |
| RB7 | DBG0 | ICSPDAT | Edge connector |
| RB6 | DBG1 | ICSPCLK | Edge connector |
| RE2 | DBG2 | GPIO | Edge connector |
| RE3 | DBG3 | MCLR | Edge connector |