2.4 Reset Register and Class B Status

Reset register and Class B status LEDs are a part of the charlieplexed LED matrix. They show the cause of the last reset of the device and current Class B self-test status. The reset status holds useful information for Class B self-tests and other self-diagnostic software.
Figure 2-8. Reset Register and Class B Status