3.2.3.1 Wi-Fi® Current Consumption

Table 3-19. Wi-Fi® Current Consumption DC Electrical Specifications
DC Characteristics(1)(2)Standard Operating Conditions: VDD=VDDIO=3.0V to 3.6V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolDevice StatesCode RateOutput Power (Typ.) (dBm)Current (Typ.) (mA)(2)Max.UnitsConditions
IWF_TXIDDOn_Transmit802.11b 1 Mbps(4)19304—mAVDD = VDDIO = 3.3V
802.11b 1 Mbps(4)13270—
802.11b 11 Mbps(3)20311—
802.11g 6 Mbps(4)19310—
802.11g 54 Mbps(3)17274—
802.11n MCS0(4)18300—
802.11n MCS7(3)17273—
802.11n MCS7(4)11252—
IWF_RXIDDOn_Receive802.11b 1 Mbps(4)—92—
802.11n MCS7(3)—98
Note:
  1. Tested on channel 7 using an internal test firmware that provides manual control of data rate. In the Application mode firmware, the data rate is selected automatically based on the RSSI and other variables.
  2. Data in the “Typ.” column is at 3.3V, 25°C unless otherwise stated.
  3. These parameters are tested in manufacturing.
  4. These parameters are characterized but not tested in manufacturing.