7 Document Revision History
The revision history describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication.
| Revision | Date | Section | Description |
|---|---|---|---|
| C | 01/2026 | Pin Details of WINCS02 Module | Updated the table |
| Basic Connection Requirement | Updated the schematic diagram and deleted the notes | ||
| Interface with Host Microcontroller | Updated the figure | ||
| WINCS02IC and WINCS02 Module Features | Added China and Brazil regulatory information | ||
| Appendix A: Regulatory Approval |
| ||
| External Antennas | Updated Regulatory Certification information in Table 2-5 | ||
| B | 03/2025 | WINCS02IC and WINCS02 Module Features |
|
| Device Overview | Updated “WINCS02 Module Block Diagram” | ||
| Pin Details of WINCS02IC | Updated “WINCS02IC Pinout Table” | ||
| Pin Details of WINCS02 Module | Updated “WINCS02 Module Pinout Table” | ||
| Basic Connection Requirement | Updated “WINCS02 Module Basic Connection and Interface Diagram” | ||
| Interface with Host Microcontroller | Updated “WINCS02 Module Host Interface Diagram” | ||
| PCB Antenna | Added “3D Antenna Radiation Patterns” and updated “2D Antenna Radiation Patterns” | ||
| External Antennas | Updated “Approved External Antenna List with Antenna Gain for WINCS02 Module” table | ||
| Extreme Deep Sleep (XDS) Current Consumption | Added this section | ||
| SDIO-SPI AC Timing Specifications | “SPI Electrical Specifications” section was replaced with “SDIO-SPI AC Timing Specifications” | ||
| Appendix A: Regulatory Approval, Japan, Korea, Taiwan | Added regulatory approval details for Japan, Korea and Taiwan | ||
| A | 09/2024 | Document | Initial Revision |