3.1.5.1 External XTAL POSC 40 MHz AC Electrical Specifications

Table 3-9. External XTAL POSC 40 MHz AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD = VDDIO = 3.0V to 3.6V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial

-40°C ≤ TA ≤ +105°C for V-temp

Param. No.Symbol(2)CharacteristicsMin.TypMax.UnitsConditions(1)
XOSC_1FOSC_XOSCXOSC crystal frequency—40—MHzXIN, XOUT primary oscillator
XOSC_1ATOSCTOSC = 1/FOSC_XOSC———nsSee parameter XOSC_1 for FOSC_XOSC value
XOSC_34gmXOSC transconductance GAIN = 0—16—mA/VXOSC auto gain control disabled
XOSC_39XCLK_FSTPrimary XIN clock fail safe time-out period—2—ms—
Note:
  1. Crystal oscillator requirements:
    • ESR = 50Ω
    • Maximum drive level = 200 µW
  2. This parameter is characterized but not tested in manufacturing.